5S-4442: BEARING
+ / - Hover over image to Zoom
Other Views

    5S-4442: BEARING

    Part Number: 5S-4442
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Ball Bearing
    off-highway truck
    775F, 773D, 772B, 775B, 773F, 773G OEM 775G OEM 773G, 768C, 773B, 775G LRC 775D, 775G, 773E, 775E, 769C, 773G LRC

    underground articulated truck
    AD60, AD55B

    wheel tractor-scraper
    631C, 623E, 623G, 637, 621H, 637K, 621G, 637G, 621E, 657B, 657E, 621, 623K, 627B, 637D, 631K, 623F, 637E, 627G, 627, 623B, 621K, 621F, 657, 627E, 621R, 657G, 631E, 621B, 639D, 631G, 621S, 621K OEM 627F, 627K, 633C, 623K LRC 623H, 627K LRC 623, 633D, 633E II