5S-4455: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5S-4455: Internal Snap Ring

    Part Number: 5S-4455
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 0.81
    • Free Diameter - A (in): 0.90
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.042
    ttt
    D6T, D6T XL D6T XW D6T LGPPAT D6T XL PAT D6T LGP D6T XW PAT

    wts
    623K LRC 637K, 631E, 637G, 621G, 631G, 657E, 627G, 627F, 623K, 621F, 657G, 627E, 631K, 621H, 621K OEM 627H, 623G, 627K, 623H, 621K, 615C II 627K LRC 615C, 651E, 637E, 621E

    wtt
    854G, 854K

    emac
    C9.3

    mg
    140M 2 12M 2 14L 160M 2 120M 2 12M 3 AWD 16M3, 120M, 160M 3 12M, 140M 3 AWD 14M, 12M 3 160M 3 AWD 18M3, 14M3, 140M 3 160M, 140M, 14M-3

    pipe
    589