5S-7219: Premium High Output ,Dry Battery
+ / - Hover over image to Zoom
Other Views

    5S-7219: Premium High Output ,Dry Battery

    Part Number: 5S-7219
    Brand: Cat
    Retrieving Price.....

    6 Volt Premium High Output Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • Battery Type: Dry
    • Group Size: 2H
    • Reserve Capacity (Mins): 171
    • Voltage (volts): 6
    track-type tractor
    140, D4E, D4D, 143 4 4A D6C

    wheel tractor-scraper
    613, 613B

    engine - generator set
    3304B, 3306B

    motor grader
    12F, 140, 130G, 120, 140G, 14E, 12G, 140B, 120B

    wheel-type loader
    930, 950, 930R, 920, 930T

    track-type loader
    951C, 951B, 941B, 941

    forest products
    227

    wheel-type skidder
    518

    engine - industrial
    3304, D342, D330C, D343 3306, D333C, D320A, G343, D342C

    excavator
    225