5T-4024: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5T-4024: Internal Snap Ring

    Part Number: 5T-4024
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 31.48
    • Free Diameter - A (in): 9.00
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.210
    off highway trucks
    789DXQ, 789C, 785B, 785D, 789D, 789B, 785C, 785DOEM, 784B, 784C, 785G, 785