6D-1355: O-Ring
+ / - Hover over image to Zoom
Other Views

    6D-1355: O-Ring

    Part Number: 6D-1355
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.14
    • Cross Section Diameter (mm): 3.5
    • Inside Diameter (in): 27.48
    • Inside Diameter (mm): 698
    • Material: NBR (75), NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 698.09
    • Seal/O-Ring Type: Standard
    oem solutions
    CAT WDS

    wheel-type loader
    993K, 992C, 992, 992D, 992B

    wheel dozer
    854G

    off highway trucks
    777D, 772, 777B, 775D, 773E, 777DLRC, 773E2LRC

    off-highway truck
    777D, 789, 773D, 772B, 789B, 776D, 775B, 785, 776, 775D, 789C, 776B, 773B, 773, 785C, 776C, 785D, 773E, 789D, 777, 772, 784C, 777C, 785B, 775E, 777E, 785G, 784B