6E-3570: Head
+ / - Hover over image to Zoom
Other Views

    6E-3570: Head

    Part Number: 6E-3570
    Brand: Cat
    Retrieving Price.....

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    track-type tractor
    D6M D6N, D6N LGP D5H, D5H XL D5R LGP D5R2 D5R XL D6N XL

    wheel tractor-scraper
    615C, 615C II 611

    wheel-type loader
    980F, 980F II