6F-4438: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    6F-4438: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 6F-4438
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 8.38
    • Head Height - 4 (in): 0.81
    • Head Width - 5 (in): 1.87
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1 1/4 - 12
    • Total Bolt Length - 3 (in): 11 1/2
    load, haul, dump
    R1600G, R1600H

    underground articulated truck
    AD55B, AD45B, AD55, AD30

    wheel-type loader
    988F II 988B, 988F