6F-4855: O-Ring
+ / - Hover over image to Zoom
Other Views

    6F-4855: O-Ring

    Part Number: 6F-4855
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.1
    • Cross Section Diameter (mm): 2.62
    • Dash Size (in): 113
    • Inside Diameter (in): 0.55
    • Inside Diameter (mm): 14
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 13.94
    • Seal/O-Ring Type: Standard
    forwarders
    584HD

    marine products
    D330A

    wheel tractor-scraper
    621S, 637B 631C, 637, 651, 657B, 621F, 627B, 627, 621B, 657, 621K OEM 613, 627G, 637D, 621E, 641, 623E, 657E, 621G, 627E, 639D, 631K, 637K, 623K LRC 613C II 621K, 623F, 621R, 621, 621H, 613C, 633D, 651E, 627F, 651B, 641B, 623, 633C, 631G, 666, 666B, 650B 623B

    underground articulated truck
    AE40 AD40 AD45, AD22

    track feller bunchers
    521, 522B, 532, 521B, 5412

    mini hydraulic excavator
    304.5E2 303.5E 308E, 303.5E2 CR 307C, 306, 308E2CR, 305E2 CR 305C CR 303 304E2 CR 308E2 CR 307E, 305E 303.5, 303.5E2 304 308E CR 305.5E, 305.5, 305.5E2 CR 307E2 303E CR 304E2 305.5D 308D 304E 305.5E2 303.5C 308E2SR, 306E2 305 307D, 308E2 SR 304D CR 303C CR 308E SR 308C 305D CR 306E, 307B, 304C CR 308E2 305E2 303.5D

    forest products
    1190T, 1390, 548 511, 227 2470C, 541 2 322C, 552 2 541, FB221, 1090, 345C, 552, 2290, 2391, 2590, 1190, 563C, 2670C, 2390, 553C, 2491, 522, 1290T, 584, 551, 584HD, 573C, 2570C, 558

    wheel-type skidder
    528, 555D, 535D, 525D, FB518 545D

    track type tractors
    D3B, D3C, D10N, D9N, D8T, D9T, D5C, D4C, D7E, D8L, D3G, D9H, D4B, D6TXEXW, D6TXEXLVP, D6TXW, D5CIIILGP, D6TLGPOEM, D4CIIILGP, D5HIILGP, D4BLGP, D6HII, D6HIILGP, D6T3XEXW, D6T3XELGP, D6HIIXR, D6TXWVP, D3CIII, D4CIII, D5CLGP, D6TLGPVP, D6TXL, D6ESR2000, D6NXL, D6HIIXL, D6TLGP, D7ELGP, D3CIIILGP, D4CIIIXL, D5HII, D4CII, D4CIILGP, D3BLGP, D4ESA, D3CIILGP, D6HIILS, D3CLGP, D8LSA, D5CIII, D4GLGP, D4G, D3CIIIXL, D5GXL, D3LGP, D3CII, D4CLGP, D6NLGP

    track-type tractor
    153 D4E, D9G, D6D, D6T XL 5S D5B, 183 D10, D6H, D3G, D5, 163 140, 6 4S 10S D3, 56H 9 D4C II D5G, 6S 58 D6T LGP D4E SR 44 183B D4C III D6T XW 6A 56 D6H II 6SU 10 10U D7E, D3B, D4G, 4 3P D5C III 5 11SU D6H XR 8 143 D4H, 9C D4D, D6N, D7F, 46 9U D3C, 3S 8A 59 59L 5A PAT D7G, 141 D5C PATLGP D4B, D3C III 151 8S 4A 10C D6H XL D5H, 161 D4C, D8H, 173B D9L, 9SU D8L, 165 D6C, 11 53 D6E SR 5P 55, D3C II 4P 192 173 191 184 182 9S D9H, 193B 8U 58L 5A D11N, 59N 11U 181 3 D5C PAT 10SU D5C, 54 193

    track-type loader
    955K, 955H, 955L, 943, 963D, 977K, 931, 963, 933, 931C II 953, 973, 963K, 931C, 931B, 933C, 977A 977H, 977L, 935C II 983, 935B, 953D, 963B 951, 953B, 983B

    track-type skidder
    D5HTSK II

    stabilizers/reclaimers
    RM-350B

    3000
    C2.2

    log loaders forestry
    548LL, 538LL, 568LL, 325DFMLL, 320D2FMLL, 320DFMLLB, 324DFMLL, 325DFMLLA

    wheel tractor scrapers
    657E, 627G, 621G, 627H, 621H, 623F, 623H, 627E, 623E, 666, 627K, 660B, 627B, 621F, 623G, 637K, 631K, 623K, 621KOEM, 621HOEM, 623KLRC, 627KLRC, 631KLRC, 637KLRC, 621KLRC, 621K, 627BPP, 651E, 627EPP, 627F, 613CII, 621B, 613B

    motor grader
    12M 3 AWD 160G, 160M 3 AWD 12M 2 140G, 12H ES 12G, 130G, 160M 2 160H, 120G, 16G, 120M, 140H ES 120H ES 135H NA 120M 2 14E, 160M, 16M, 120H NA 140, 12M 3 24, 16, 120, 140M, 12M, 14G, 160H NA 120H, 12H NA 140M 3 140M 2 14M-3 12E, 140H NA 140H, 120K 2 135H, 12H, 160K, 120K, 160H ES 12F, 14L 163H NA 160M 3 16M3, 140M 3 AWD 14M3, 140K 2

    wheel-type loader
    930R, 980G, 980B, 950E, 920, 950B, 938G II 994H, 950, 992, 910E, 938F, 966F, 930, 936, 966C, 980C, 910, 988, 918F, 966D, 966E, 926E, 950B/950E 928F, 950F II 936E, 938G, 910F, 926, 950F, 970F, 928HZ, 916, 980F II 992B, 930T, 910G, 930G, 960F, 966H, G926, 930H, 938H, 980, 980F, 988F II G916, 966F II 994D, G936

    track loaders
    977K, 931B, 955K, 977L, 963, 931C, 953, 935C, 973, 955L, 939, 963K, 939C, 953B, 973LGP, 933LGP, 935CII, 931CLGP, 931BLGP, 963LGP, 931CIILGP, 931CII

    engine - truck
    3208, 3126, 1150, 3306, 1673B, 1140 1160, 3116, 1673, 3054, 1145, 3306B

    large mining products
    5110BMH, 5110BME, 5110BL

    material handler
    M325D L MH MH3049, MH3037, M325D MH

    asphalt paver
    AP-1050, AP-650B, BG-225B, AP-800C, 8 FT AP-1055B, AP-800, WE-851B, BG-245C, AP-1050B, AP-800B 10 FT 10B BG-210B, AP-1000B, BG-230, BG-2455C, AP-1200, WE-601B, BG-260C, BG-225C, AP-1000

    generator
    SR4

    forestry excavators
    324DFMGF, 322CFMST, 548GF, 320D2FMGF, 320CFMST, 325DFMGF, 330CFMHW, 538GF, 320DFMGFB, 320CFMHW, 330CFMST, 558GF, 322CFMHW

    wheel loaders
    IT18, IT12, IT14F, IT18F, IT24F, IT28, IT38F, IT14B, IT38H, 960F, G936, G910, 924F, 916, G926, 966M, 966R, 938F, 970F, 980F, 950F, 938G, 938H, 992B, 936F, 918F, 972H, 992C, 992D, 994, 966C, 966F, 972M, 980G, 950B, 910, 994F, 926E, 988H, 988F, 938GII, 966FII, IT38G, 950FII, 930TII, 980FII, 994D

    wheel dozers
    824G, 814F, 834B, 814B, 824H, 824GII

    wheel excavators
    M318C, M322C, M315C, M316C, W330BMH, M322CMH, W345BIIMH

    telehandler
    TH63, TH82, TH62, TH83

    cold planers
    PM-565B, PM-465, PM-201

    pipelayer
    572F, 561C, 571F, 583H, 561B

    engine - generator set
    C2.2, 3208, 3150, C2.2DE18E3 C1.1, 3160, 3145

    power systems
    C2.2

    track excavators
    320C, 312F, 336D2, 340F, 229, 320B, 235C, 245, 324D, 235B, 320E, 229D, 235D, 329D, 320D2, 329E, 323, 245D, 225B, 219, 323D3 312D2, 349D2, 320D, 385B, 325C, 225D, 303ECR, 304.5, 301.5, 301.6, 301.8, 301.7CR 302CR MH3295, 349D2L, 345D, 374DL, 390DL, 345DLVG, 390FL, 385CL, 349D, 374FL, 349D2OEM, 345DOEM, 390D, 320GC, 320-07GC, 349FL, 311FLRR, 340FUHD, 320-07, 330FOEM, 340-07 324DL, 320, 325DL, 336D2L, 336DL, 315CL, 350, 330DL, 329EL, 320CL, 375, 321DLCR, 329DL, 325FLCR, 365CLOEM, 390FMHOEM, 323DL, 336EL, 314DLCR, 320DL, 350L, 336E, 345CLVG, 335FLCR, 320DRR, 365CL, 322CL, 385BL, 323DS, 330BL, 304CR, 329DLOEM, 312DL, 345CVGOEM, 320DLRR, 365BL, 318D2L, 324EL, 345CMH, 225DLC, 325L, 215D, 305E2CR, 316FL, 313D2LGP, 320-01GC, 336-07GC, 323FSAOEM 336-07, 330FL, 330FLN, 330-07GC, 345-07GC, 323-07, 313FLGC, 320D2L, 349DLVG, 345DL, 323D2L, 365BMH, 312D2L, 322CLN, 316EL, 330CL, 319DL, 328DLCR, 318FL, 320FL, 319CLN, 318C, 349DL, 345BII, 329DLN, 314DCR, 345BIIL, 320CLRR, 311DLRR, 320CLU, 325CL, 326FL, 314ECR, 320D2GC, 312E, 375L, 385COEM, 322BL, 325CCR, 320CLN, 320CU, 336DLN, 320EL, 336FOEM, 336ELH, 336DOEM, 330BLN, 313FL, 315FLCR, 315D, 329FL, 319DLN, 323FL, 385C, 336EOEM, 5090B, 312BL, 330D2L, 345CL, 385CFS, 324ELN, 325DLN, 318EL, 323FLN, 323FOEM, 390FOEM, 320ELOEM, 336FL, 325LN, 303.5E2CR, 322LN, 322L, 304E2CR, 322, 235, 325, 305.5E2CR, 320S, 320L, 219D, 215BSA, 336FLNXE, 349FLXE, 320ELRR, 352FXE, 336FXE, 330FLNOEM, 313D2, 313D2L, 326FLN, 352F, 352FVG, 340FL, 330DLOEM, 320ERR, 349ELVG, 325CMH, 325COEM, 215CLC, 320N, 301.6-05 326D2L, 323ESA, 323EL, 352F2VG, 320ELN, 312D2GC, 340FLRE, 349FLVG

    off-highway truck
    768C, 777G, 773B, 770G, 777E, 775D, 771D, 777D, 776B, 769, 772G, 770G OEM 773E, 775B, 769B, 769C, 773G OEM 69D, 777, 789B, 773, 772B, 769D, 775G LRC 771C, 784B, 772, 789, 785C, 775G OEM 785D, 776, 773G LRC 777F, 773D, 775F, 773G, 775E, 789D, 770, 773F, 772G OEM 785B

    articulated trucks
    D400E, 725C2, D40D, 730C, 735C, 745C, D400D, D300D, D44B, 735, 730C2, D250E, 735B, 725C, 725, D350E, 740, D350D, D300E, 730, 735OEM, 740EJ, 725OEM, 730C2EJ, 740DEJ, 745DLRC, 740GC 730CEJ, 740CEJ, 740OEM, D250EII, 730EJ, 730OEM, D400EII, 745D, D350EII

    underground articulated trucks
    AD22

    oem solutions
    CAT WDS

    underground mining loaders
    R3000H, R1300G, R1600H, R1600G, R2900G, R1700G, R2900

    cold planer
    PR-1000C PR-75, PM-565, PR-1000

    ag tractors
    75, 65B

    backhoe loaders
    430EST, 442E, 436II, 438II, 432E, 444E

    3300
    3306C

    paving compactor
    CS-433B, PS-110, CS-323 CB-334D, CB-335D, CS-431B, CP-323, CP-433B, PS-180, CS-553, PS-130, CS-551, CB-614, PS-500, CP-553, CB-424

    engine - industrial
    3208, 3304, 3306, 3160, D330C, G333C, D333C, C2.2, 3024, C1.1, G3516, 3013, 3013C, D379 G3306, 3024C, C1.6, D398B, 3014, D398 D320A, 3126, D379B

    compactors
    816B, 815F, 826G, 815B, 816F, 825G, 825H, 825GII, 815FII, 826GII

    articulated dump truck
    D30D, 745 740, 740B, 740 GC 730C2 EJ D250B, 730C, 740C D300E II 745C, D400E II D35C, D550B, 725C2, D300B, D35HP 730, 735, 725, D250D, 735B, D20D, D25D, 735 OEM D400, D250E II D30C, 730C2, D25C, D350C, D350E II

    motor graders
    140H, 135H, 160H, 24, 18M3, 140K, 24M, 120M, 140M, 163H, 160K, 12G, 140G, 16M, 120H, 120G, 12M, 14M, 160M, 16M3, 12H, 143H, 12K, 120K, 120MAWD, 120M3AWD, 160HNA, 120K2, 120M2, 12M2AWD, 120HNA, 24N, 120M3, 140HNA, 12HNA, 135HNA, 160MAWD, 140M3AWD, 160M3, 140M2AWD, 160M2AWD, 14LAWD, 120M2AWD, 12M3, 140M3, 140K2, 140M2, 160M2, 12M3AWD, 160M3AWD, 12M2

    challenger
    65B, 65

    defense and federal products
    DEUCE, 30/30

    pipelayers
    589, 571G, 578, 583R, 572G, 583T

    integrated toolcarrier
    IT12B, IT28B, IT28F, IT18F, IT18B, IT38G, IT38G II IT28

    skidders
    555D, 545D, 525D, D5TSKHII, 555DLRC, 545DLRC, 525DLRC, 518FB

    wheeled excavator
    M325C MH M315C, M330D M322C, M318C, M316C, W345C MH W345B II W330B

    wheel dozer
    834, 824S 824C, 814, 814F II 824B, 814S 814F, 824, 834S 824G II

    off highway trucks
    770G, 772, 771D, 793C, 785G, 776C, 772G, 773D, 773E, 777B, 769D, 777D, 777G, 776D, 768B, 775D, 777C, 789C, 785, 773F, 793, 785C, 797, 793B, 784C, 785D, 775G, 789D, 777E, 777F, 773ELRC, 772GLRC, 773GLRC, 770GLRC, 785DOEM, 793D, 777GLRC, 772GOEM, 777GOEM, 775FOEM, 770GOEM, 777DLRC, 777FOEM, 773E2LRC, 769B, 789DXQ, 777E2

    excavator
    329E L 320 L 322N, 215, 320C L 322C, 336D L 325D L 336E L 329D LN 352F XE VG 320D2, 235, 330F, 350-A 225, 328D LCR 318E L 330D2 L 336FMHPU 312D, 311F LRR 345C L 336F L 330D2 320D FM RR 336D2 XE 330B L 320D2 L 385B, 385C, 312B L 320 GC 374F L 336D2 L 349D2 L 320C, 349E, 330D L 312B, 325C, 330F LN 336D2, 245B, 312D L 375-A 323F SA 390F L 325-A L 336 323D L 336F, 320D L 352F, 314F CR 325-A 325D FM 312C, 320D2 GC 325C FM 365C 330B LN 320-A N 340D L 215C 324D L 5110B M325D L MH 325D MH 326D2 L 320D LN 385C FS 323E LN 385C L MH 231D, 330D LN 336D2 LXE 320D LRR 320D, 318C, 325 L 245, 320D2 FM 349E L 323D2 L 326D2, 349D L 323F L 316F L 318D2 L 324D FM 325C L 349D2, 330C FM 345B II MH 352F-VG 336D2 L XE 336E LH 330D FM 345C, 326F, 225B, 330D, 323, 325D, 318F L 330C, 336F LN XE 320-A 321D LCR 345B II 352FMHPU 319D LN 320C FM 330C L 5130B, 314E LCR 314E CR 336D LN 315D L 329D L 385C L 312D2 GC 336F L XE 320-A L 322-A L 325F 538 323F LN 330, 314C 365B II 320E LRR 312C L 316E L 313F L 324E LN 319C 320F L 374F 340D2 L 326F L 314D CR 330 GC 349F L 323D LN 336E LN 568 FM 329D2 L 312D2 L 330F L 374D L 322C FM 349F, 320-A S 313D2, 312F GC 336F XE 314D LCR 329E LN 320D FM 336 GC 325F LCR 313F LGC 323D, 235D, 313D2 LGP 390F 345 GC 321C 335F LCR 329D2, 322 L 311D LRR 365C L 345D L 324E L 315F LCR 349E L VG 323F 324D LN 336E, 5130, 323D2 319D L 312D2, 345D, 320E, 320E L 330D MH 336D, 349D, 322-A LN 315C, 323D SA

    earthmoving compactor
    825 825G II 826B, 826C, 825C, 815, 825B, 816F II 826G II 816, 826H, 836, 816F, 815F II