• \
  • Home
  • 6F-7010: Yoke-Type Rod End
6F-7010: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    6F-7010: Yoke-Type Rod End

    Part Number: 6F-7010
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Gap Size - B (in): 14.30
    • Height - C (in): 28.60
    • Length to Pin Hole - A (in): 76.2
    • Retaining Pin (in): 6S-6646
    • Rod Diameter (in): 1/2
    • Rod End Type: Yoke-Type
    • Width - D (in): 23.90
    pipelayers
    583R, 589, 587R, 578, 571G, 572G, 594H

    asphalt pavers
    BG-2455C, AP-900B, AP-1000B, BG-260C, AP-1055B, AP-800D, BG-240C, BG-230D, BG-245C, AP-1000, AP-1050, BG-225C

    wheel tractor scrapers
    637, 623, 637PP, 651, 627BPP, 641, 660B, 637DPP

    track loaders
    939, 933LGP, 933, 931CII, 931CLGP, 931CIILGP, 935CII, 931B, 955L, 955K, 931BLGP, 931C, 951B, 977K, 977L, 935C

    stabilizers/reclaimers
    RM-300

    motor graders
    12F

    compactors
    826B, 836

    track type tractors
    D6HIIXL, D5CIIILGP, D4CIIIXL, D3CIIILGP, D4CIIILGP, D6HIIXR, D3CIII, D4CIII, D3CIIIXL, D8RLRC, D5CIII, D8N, D5CIIIXL, D5B, D3B, D6DLGP, D6HIILGP, D8NNSUC, D5C, D3CIILGP, D3CSA, D7H, D4ESA, D6HIILS, D3BLGP, D7GLGP, D3BSA, D7GSA, D6HII, D3CII, D3CLGP, D4DSA, D4CIILGP, D3C, D4CII, D4C, D4CLGP, D4E

    large mining products
    5230, 5230B