Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6F-8146: 59.69mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6F-8146: 59.69mm Inner Diameter Seal O Ring
6F-8146: 59.69mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
6F-8146: 59.69mm Inner Diameter Seal O Ring
6F-8146: 59.69mm Inner Diameter Seal O Ring
6F-8146: 59.69mm Inner Diameter Seal O Ring
6F-8146: 59.69mm Inner Diameter Seal O Ring
6F-8146: 59.69mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6F-8146

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 59.69
Inside Diameter (in): 2.35
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 332
View More
Compatible Models for part number 6F-8146

PUMPER

SPF743

GENERATOR

WEG SR4B

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

TRUCK ENGINE

1676 3408B 3408 3406

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

777 773 785D 777G 777E 789D

WINCH

56H 59N 59L 58L 56 55 59 58

MOTOR GRADER

140B 140 14E 120 12F 12E

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D10 D9 GC D5B D6D D6H D7E D9 D8K D8L D10T2 D8H D9E D9G D9T D9R D9L D9N D10N D10R D10T D11N D11R D7E LGP

ASPHALT PAVER

AP-800 AP-800D AP-800C AP-800B BG-230 AP-1000 BG-230D

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D342C D397D 3408B D364 D375D D349 D346 D348 D398A D398B D342 D337 3408

HAMMER

H110S H120E S H180E H180S H110E S H130S H120E H115E S H160E S H120S H110E H140E H140S H130E H130E S H115E H160E H115S H180E S H160S H140E S

PIPELAYER

583K 589

FRONT SHOVEL

235C

EXCAVATOR

235C 235D

GENERATOR SET

C27

WHEEL TRACTOR

621 631K 631D 633D 637D 637K

WORK TOOL

D6XE

HYDRAULIC CONTROL

163 183B 153

VEHICULAR ENGINE

D346 D348 D349

ENGINE

3512E 3512B

TRACK LOADER

963 973 963B 963C

PETROLEUM ENGINE

2016 3512E

EJECTOR TRUCK

D400E II

WHEEL DOZER

834 824B

LANDFILL COMPACTOR

826B

PETROLEUM GEN SET

C27

WHEEL LOADER

994 992C 994F 994D 994H

ELECTRIC ROPE SHOVEL

7495 HF 7495

CHALLENGER

MTC735 MTC745 MTC755 MTC765

GEN SET ENGINE

3408B 3408C POWER SYS 3408

ARTICULATED TRUCK

D20D D250D D350E II D400E II

RIPPER

8D 977 10 6 5 9 8

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D342 D348 D349 D346 D398B 3408B 3412 D398 D399 D353C D353E D353D D342C D379 D379B

WHEEL SCRAPER

637K 637E 637B 637D 639D 637

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

TRUCK

785 789 793 797 793B 793C 69D 773E 773D 797F 773F 785C 785D 797B 773B 785B 775F 775E 775D 789C 789D 777C 777B 789B 777D 777G 777F 772 770 777 769D 769C

SPRAY AR

CAT WDS

GAS ENGINE

G353D

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

BULLDOZER

10SU 6SU 824S 8S 8U 9C 826B 9U 9S 834S 824C 6 10C 5A 5S 6A 6S 10S 10U 8A 825 824 9SU 834

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced