6H-1871: O-Ring
+ / - Hover over image to Zoom
Other Views

    6H-1871: O-Ring

    Part Number: 6H-1871
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
    • Coating: None
    • Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
    • Cross Section Diameter (in): 0.28
    • Cross Section Diameter (mm): 6.99
    • Inside Diameter (in): 4.22
    • Inside Diameter (mm): 107
    • Material: Silicone (70), VMQ - Silicone
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 107.31
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -46 - 150
    • Temperature (°F): -50 - 300
    track-type tractor
    D9H, D8K, D8H, D9G, 8D 183B 8S

    wheel tractor-scraper
    621B, 633C, 623B, 627B, 621, 623E, 637, 631C, 623

    pipelayer
    594, 594H, 583K

    motor grader
    16G, 16

    track-type loader
    983B, 977H

    excavator
    245, 235, 245D, 235B, 235C, 245B