6H-2953: RING
+ / - Hover over image to Zoom
Other Views

    6H-2953: RING

    Part Number: 6H-2953
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:

    • Rings are fasteners that hold components or assemblies.

    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 2.25
    • Snap Ring Type: External
    • Thickness - B (in): 0.125
    pipelayers
    572R, 572RII, 571G, 572G

    track loaders
    973CLGP, 973C, 973D, 973, 977L, 977K, 973LGP

    track excavators
    235

    track type tractors
    D7RII, D7R, D7RLGP, D7RIILGP, D7RIIXR, D7RXR, D7GLGP, D7G, D7F, D7GSA, D7GIILGP