6H-5672: O-Ring
+ / - Hover over image to Zoom
Other Views

    6H-5672: O-Ring

    Part Number: 6H-5672
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.33
    • Dash Size (in): 316
    • Inside Diameter (in): 0.85
    • Inside Diameter (mm): 22
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 21.59
    • Seal/O-Ring Type: Standard
    track-type tractor
    D9G, D8H, D4D, D9E

    pipelayer
    583H, 561B

    15 to 18 liter
    G342C

    motor grader
    12E

    track-type loader
    977K, 943, 977H, 955H, 953, 953C, 953B, 977A 955K

    engine - industrial
    D343 D353E, D342, G398 D398B, D379 D353C, D353D G379A, G379 D379B, D398 D342C, D320A

    track loaders
    953, 953B

    track type tractors
    D6T3XEXW, D6T3XELGP, D6TXEXW, D6TXEXLVP

    engine - truck
    3306, 1673C