• \
  • Home
  • 6H-5829: External Snap Ring
6H-5829: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    6H-5829: External Snap Ring

    Part Number: 6H-5829
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 0.25
    • Free Diameter - A (in): 0.22
    • Snap Ring Type: External
    • Thickness - B (in): 0.025
    marine products
    3508B, 3508, C280-8, C280-16, 3616, 3516, 3512, C280-6, C280-12, 3612, 3608, 3606

    wheel tractor-scraper
    613C II 613G, 613C, 611, 615C, 615C II

    pipelayer
    589

    underground articulated truck
    AD30

    engine - generator set
    3516

    forest products
    552 2 2290, 511, 2590, 2391, 541 2 541, 522, 552, 2390, 2491, 551, 532, 521

    wheel-type loader
    950G, 980G, 992C, 988B, 966G, 972G, 994, 962G

    engine - industrial
    3512, 3508, 3516

    track loaders
    973C

    articulated dump truck
    D300E, D300E II D250E II D250E, D350E, D400E, D350E II

    engine - truck
    3406B

    off-highway truck
    785

    asphalt paver
    AP-1000

    engineer support tractor
    DEUCE, 30/30

    track-type loader
    953C, 973C, 973D, 963D, 963C, 953D

    petroleum products
    CX31-C11I 3512, TH35-E81 CX31-C9I TH31-E61 CX31-C15I TH35-C15I CX31-P600 TH35-C11I TH31-C9P TH31-C9I TH35-C15T TH35-C13T CX31-C18I CX31-C13I 3516, TH35-C13I TH31-C9T

    backhoe loader
    428B, 446B, 416B, 446D

    earthmoving compactor
    836H