• \
  • Home
  • 6H-6109: External Snap Ring
6H-6109: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    6H-6109: External Snap Ring

    Part Number: 6H-6109
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 0.94
    • Free Diameter - A (in): 0.87
    • Snap Ring Type: External
    • Thickness - B (in): 0.042
    telehandler
    TH82, TH63, TH83, TH62, TH103

    marine products
    C280-16, 3612, C280-8, 3608, 3616, C280-12, 3512B, C280-6, 3606

    paving compactor
    CS-433E, CS-423E, CS-44 CP-44 CP-433E, CCS7, CP44B, CP-44B CS-44B CS44B

    petroleum products
    C280-12

    work tool
    PIN GRAB

    engine - industrial
    G3616, G3608, G3606B G3606, G3612

    earthmoving compactor
    836