6H-6237: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    6H-6237: External Snap Ring

    Part Number: 6H-6237
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 2.31
    • Snap Ring Type: External
    • Thickness - B (in): 0.125
    track-type loader
    983, 983B

    excavator
    245