• \
  • Home
  • 6H-9361: Internal Snap Ring
6H-9361: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    6H-9361: Internal Snap Ring

    Part Number: 6H-9361
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 2.13
    • Free Diameter - A (in): 2.26
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.078
    asphalt pavers
    AP300F, AP300FLRC

    wheel tractor-scraper
    631K, 627E, 627H, 637G, 637E, 627G, 623K, 637K, 623H, 627K LRC 621K, 627F, 621H, 621K OEM 623K LRC

    pipelayer
    583T, 587R, 583R, PL83, PL87, PL72, 587T, 572R II 572R

    forest products
    539

    track type tractors
    D8T, D7R, D7E, D6R, D9R, D10N, D5R2XL, D7ELGP, D6R2LGP, D6R2XL, D8RLRC, D6T2LGP, D6TXLVP, D6G, D6TXW, D8RII, D6RIIXL, D6RIILGP, D6HIIXL, D6TLGPOEM, D10T2LRC, D6RXL, D6RII, D6RIIXW, D6TXL, D6HIIXR, D7RXR, D6MXL, D7RIILGP, D6T2XL, D6NXL, D7RII, D9L, D8L, D6RXR, D7RLGP, D8NNSUC, D9H, D7GLGP, D7RIIXR, D7GSA, D8N, D6MLGP, D6RIII

    off-highway truck
    777C, 784B, 770, 769D, 771C, 772G, 773E, 775F, 793C, 784C, 785G, 771D, 777D, 785C, 776D, 770G, 777G, 773B, 777E, 793B, 773D, 773F, 775G, 773G OEM 789B, 776, 775G OEM 777F, 775D, 776C, 785D, 785B, 775G LRC 773G LRC 789D, 769C, 775B, 770G OEM 773G, 772G OEM

    articulated trucks
    735B, 730, 730C2, 725, 745C, 735C, 725C2, 725C, 730C2EJ, 730DEJLRC, 740CEJ, 730C, 740, 730DEJ, 735D, 730CEJ, 730D, 735DLRC, 730DLRC, 740DEJ, D400EII, 745DLRC

    rotary blasthole drills
    MD6310

    underground articulated trucks
    AD22

    load, haul, dump
    R1700K

    track-type tractor
    D6R II D6R XL D6R, D7G2 D7R II D9T, D6T, D6T XW D6H, D10R, D7R XR D9R, D6R III D8R II D8T, D6T XL D6T LGP D7E, D6H XL D6T XW PAT D5R2 D8R D6T XL PAT D6G2 LGP D6R STD D6N, D7R, D6M D6R LGP D10T, D8N, D6G2 XL D10T2, D6H XR D7E LGP D7R LGP D6T LGPPAT D7G, D6G SR D6E

    engine - machine
    C9.3

    petroleum products
    CX31-P600 CX31-C15I TH35-E81 TH31-E61 CX35-P800 TH35-C15I

    stabilizers/reclaimers
    RM-250C, RR-250B

    wheel tractor scrapers
    627K, 621H, 627H, 627KLRC, 631KLRC, 623KLRC, 621KLRC, 631KOEM, 621HOEM, 621KOEM

    wheel-type loader
    938F, 972H, 988K, 938G II 924F, 938H, 962H, 966H, 938G, 950H, 994F, 994H, 988K XE 994K, 988 XE 994D

    compactors
    815F, 825H, 825G, 816F, 815FII

    articulated dump truck
    740, 735, 725C, D300E, D400E II D300E II D350E II 740B, 730C2 EJ 730C, 745 730, D250E II 735 OEM D250E, 735B, 740 GC 740C 735C, 725

    pipelayers
    PL83, PL72, 578, 572RII, 572G

    asphalt paver
    AP-600D, AP355F, AP-655D, BG655D, AP300F, BG600D

    integrated toolcarrier
    IT38G II IT38G, IT28F, IT24F, IT38F, IT38H

    skidders
    545DLRC, 525DLRC, 525D, 545D, 530B, 518C, 535C

    road reclaimer
    RM-350, SS-250B, RM-350B, SM-350, RM-300, RM-500

    wheel dozer
    824G II 814F II 824H

    off highway trucks
    789D, 773E, 793D, 775E, 769D, 772, 773D, 785D, 777D, 770G, 789C, 773E2LRC, 777G, 775D, 773GLRC, 770GLRC, 775GLRC, 777E2 777B

    wheel loaders
    980G, 950H, 966H, IT38F, 924F, 938G, 962H, 938H, 972H, 994, 994K, IT62H, 938GII, IT38G, 994KLRC, 988KLRC

    drill
    MD6250, MD6310

    wheel dozers
    814F, 824G

    earthmoving compactor
    826G, 825G II 826C, 816F, 815B, 826G II 826H, 815F II 815F, 816F II