6I-1327: BONNET
+ / - Hover over image to Zoom
Other Views

    6I-1327: BONNET

    Part Number: 6I-1327
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump Bonnet

    Description:

    • Bonnets are important components of fuel injection pumps, which drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 1.2
    • Length (in): 4
    3300
    3306, 3306C, 3306B

    wheel tractor scrapers
    627EPP, 615, 627B, 627BPP, 615C, 627E

    track loaders
    973CLGP, 973, 973LGP

    track type tractors
    D6RLGP, D6RXL, D7GLGP, D6R, D6HIIXR, D7R, D7RLGP, D6RXR, D6D, D7G, D6G, D6DLGP, D6RXW, D6HIIXL, D6GIILGP

    compactors
    816B, 815B, 815F, 816F

    track excavators
    330L, 330, 235C, 235B, 350, 330B, 330BL, 330BLN, 350L, 235D

    motor graders
    160HNA, 14G, 140HNA, 160H, 140G, 12HNA, 12H, 12G, 163H, 14H, 143H, 140H

    articulated trucks
    D250EII, D250E, D25D, D300E, D30C, D35C, D300D, D25C, D350C, D30D, D300B, D350D

    pipelayers
    572R

    underground mining loaders
    R1300G

    skidders
    545

    ag tractors
    65D

    wheel loaders
    966FII, 966G, 972G, 970F, 966F

    wheel dozers
    814B, 814F

    wheel excavators
    W330BMH