6I-1453: CRANKSHAFT A
+ / - Hover over image to Zoom
Other Views

    6I-1453: CRANKSHAFT A

    Part Number: 6I-1453
    Brand: Cat
    Retrieving Price.....

    Crankshaft

    Description:

    • Crankshafts are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 15.62
    • Length (in): 16
    marine products
    3406C, 3406E, 3406B

    wheel tractor-scraper
    623F, 621G, 621E, 621B, 657B, 621, 623G, 627E, 621F, 623E, 627B, 627F, 627G, 657

    engine - generator set
    3406C, 3406B, G3406

    track excavators
    375L, 245D

    track type tractors
    D8RLRC, D8RII, D8N, D8NNSUC

    articulated trucks
    D400E, D400D, D40D, D350EII

    cold planer
    PM-465

    track-type tractor
    D8R D8R II D8N

    stabilizers/reclaimers
    SS-250B, RR-250B, RM-350B

    wheel tractor scrapers
    623E, 627EPP, 621B, 623G, 623B, 621E, 627F, 627G, 627E, 621F, 623F

    motor grader
    16H NA 16G

    wheel-type loader
    980C, 980F II

    engine - industrial
    3406C, 3406, G3406, HT400 3406E, 3406B

    articulated dump truck
    D350E, D400E II D350E II

    compactors
    826G, 826C

    motor graders
    16H, 16G

    engine - truck
    3406C, 3406B, 3406E

    pipelayers
    587R, 578, 583R

    15 to 18 liter
    3406C, G3406, 3406E

    road reclaimer
    RR-250, RM-350B, RM-350, SS-250, RM-250C, SM-350

    wheel dozer
    824G

    excavator
    375, 375 L 5080

    wheel loaders
    980FII, 980G, 980F

    wheel dozers
    824C, 814B

    earthmoving compactor
    825G, 826C, 825C