6I-2981: PLATE
+ / - Hover over image to Zoom
Other Views

    6I-2981: PLATE

    Part Number: 6I-2981
    Brand: Cat
    Retrieving Price.....

    Cylinder Block Plate

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Plates are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 19.05
    • Length (mm): 1,106.17
    • Width (mm): 344.17
    rrss
    RR-250B, SS-250, RM-350B, RM-350, SS-250B, SM-350, RR-250, RM-250C

    com
    826C, 826G II 826G, 825G

    cold
    PM-465

    teng
    3406B, 3406C

    pipe
    583R, 587R, 578

    wtl
    980G II 980F II 980F, 980G, 980C

    exc
    5080, 375 L 375

    meng
    3406C, 3406B

    adt
    D350E, D400E

    ttt
    D8R II D8N, D8R

    ieng
    HT400 3406B, G3406, 3406C, 3406

    wts
    623F, 623E, 627E, 627F, 621F, 621E, 623B, 621B

    wtt
    814B, 824G, 824G II

    mg
    16G, 16H NA

    epg
    3406B, 3406C, G3406