6I-3814: PULLEY
+ / - Hover over image to Zoom
Other Views

    6I-3814: PULLEY

    Part Number: 6I-3814
    Brand: Cat
    Retrieving Price.....

    Crankshaft Pulley

    Description:

    • Crankshaft pulleys transmit mechanical power and torque through the pulley system to additional accessories

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    UNITS:
    • US
    • Metric
    • Height (mm): 254
    • Length (mm): 274.3
    • Width (mm): 274.3
    exc
    5110B

    mg
    24H