6I-3846: BUSHING
+ / - Hover over image to Zoom
Other Views

    6I-3846: BUSHING

    Part Number: 6I-3846
    Brand: Cat
    Retrieving Price.....

    Governor Seal Bushing

    Description:

    • Seal bushings are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 10.16
    • Length (mm): 95.25
    • Width (mm): 69.85
    meng
    3606, 3508, 3612, 3516, 3608, 3616, 3512

    petr
    3512, 3516, 3508

    ieng
    3508, 3512, 3516

    oht
    785

    epg
    3512, 3516, 3508

    wtl
    994