6I-4362: Insert Seat
+ / - Hover over image to Zoom
Other Views

    6I-4362: Insert Seat

    Part Number: 6I-4362
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cylinder Liner Seat Insert

    Description:

    • Seat inserts are important components of cylinder liners, which are fitted into engine blocks and prevent pistons from wearing through cylinder bores

    Attributes:

    • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
    • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
    • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
    • Controlled flange head thickness guarantees a precise match with the block and head.
    • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat engine blocks.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 9
    earthmoving compactor
    826C 836 836K 825H 825G II 836H 826G II 825G 825C 826G 826H

    engineer support tractor
    C18

    generator
    SR500 WEG

    wheel-type loader
    988K 993K 988H 992D 990 II 980C 980G II 990K 980F 992K 988F 988B 988K XE 992C 980G 990 980F II 990H 988F II 980H

    challenger
    MT835 MTC845 MTC855 MTC835 35 55 MT865 MT855 MTC865 MT845 45

    engine - truck
    3406B 3406C C-15 3406E C15 C-18 3408B 3408 C18

    petroleum products
    TH35-E81 C18 TH48-E70 C32 CX31-P600 C27 CX38-P892 CX35-P800 C15 CX35-C18I CX31-C15I 3412E TH48 CX38-P800 TH35-C15I CX31-C18I C-15

    engine - generator set
    C15 3412C G3412C C18 3406C 3408B 3412 3406B C27 G3412 CG137-12 C18 I6 PM3412 3408 C32 3406E XQG400 3408C CG137-08 C18 GEN SE

    off-highway truck
    773F 777C 777E 773E 772G 771D 775D 775E 777F 777D 777G 777B 775F 769D 773B 773D 770 775G LRC 775G OEM 769C 775G 771C 772B 773G OEM 775B 773G 773G LRC 773GC 772G OEM 772

    engine - industrial
    3412 3406B 3408 G3412 3408B C18 C27 C32 3412C C15 G3406 SCT673 3406C G3408 SPS342 C-15 G3408B G3408C SPT342 3412E 3408C CG137-12 3406E CG137-08 HT400 3408E

    articulated dump truck
    745 740C D350E II 735 OEM 735 740 740B D350E D400E II D400E 735B 745C

    road reclaimer
    RM-500 RR-250B RM-350B SS-250 RM-250C RM-350 SS-250B RR-250 SM-350

    cold planer
    PM620 PM825 PM822 PM-200 PM820 PM-201 PR-1000 PM-565 PM-465 PR-1000C PM622 PM-565B PR-450C

    motor grader
    16G 24M 24 24H 16H NA

    material handler
    MH3295

    wheel dozer
    824G 834K 854K 834B 844K 824C 844 844H 824H 834H 824G II

    underground articulated truck
    AD45B AD55 AD60 AD55B AD30

    pipelayer
    587T 578 589 583R 587R 583T

    drill
    MD6250 MD6310 MD6200

    excavator
    385C L 5110B 375-A L 385C 390F 5080 390F L 375-A 390D 385C L MH 390D L 385C FS

    marine products
    3408C 3412E 3408 C18 C32 3412 3406B C30 3412C C15 3406E 3406C 3412D 3408B

    wheel tractor-scraper
    621E 623G 657E 637K 631D 627G 637D 631G 631E 657B 637E 627E 637G 623F 651B 627F 657G 623B 621F 631K 621G 621B 621 633D 657 623E 639D 627B 651E 633E II

    track-type tractor
    D8N D9R D10T2 D11T D11R D10R D9L D9T D9N D8L D8R D8T D8R II D10T D10N

    expanded mining products
    6018 6015 FS 6030 6020B 6015B 6040 MD6290 6040 FS 6015

    load, haul, dump
    R1300G R2900G