6I-6524: ROLLER G
+ / - Hover over image to Zoom
Other Views

    6I-6524: ROLLER G

    Part Number: 6I-6524
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1/2
    • Flange Diameter (in): 5.7
    • Flange Type: Single Flange
    • Track Pitch (in): 5.3
    • Tread Diameter (in): 4.7
    We currently do not have any equipment model information for this part.