• \
  • Home
  • 6I-6604: Two Strap Adapter Center
6I-6604: Two Strap Adapter Center
+ / - Hover over image to Zoom
Other Views

    6I-6604: Two Strap Adapter Center

    Part Number: 6I-6604
    Brand: Cat
    Retrieving Price.....

    J600 Two Strap Adapter Center

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J600 Center Adapter to fit a 70 mm base edge with a 22.5 degree bevel angle

    Applications:
    • Excavator Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J600
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Center
    exc
    365B II 385B, 385C L 365B, 365C 375 L 375, 385C, 365B L 345B II