6I-8454: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    6I-8454: SHOE TRACK

    Part Number: 6I-8454
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): M22
    • Shoe Type: Double Grouser
    • Track Pitch (mm): 215.9
    exc
    336D L 330, 330 L 336D, 325C, 330 FM L