6I-8606: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    6I-8606: J Series (side pin) Adapter

    Part Number: 6I-8606
    Brand: Cat
    Retrieving Price.....

    J600 Left-hand Side-pin Adapter

    Description:
    J600 Left-hand Adapter to fit 70 mm edge with a 22.5 degree bevel

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity

    Recommended Application:
    Wheel Loader Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J600
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Left Hand
    wheel loaders
    992C, 992D

    track excavators
    375L, 365BLU, 365BL, 375, 365BIIL, 365BMH, 365B