6I-9396: ROLLER G-SFL
+ / - Hover over image to Zoom
Other Views

    6I-9396: ROLLER G-SFL

    Part Number: 6I-9396
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Flange Diameter (in): 7.7
    • Flange Type: Single Flange
    • Track Pitch (in): 7.5
    • Tread Diameter (in): 6.3
    excavator
    322N, 322-A L 322-A 322-A N 322 L 322B L 322 LN