6I-9668: LINK A
+ / - Hover over image to Zoom
Other Views

    6I-9668: LINK A

    Part Number: 6I-9668
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.

    UNITS:
    • US
    • Metric
    • Bolt Size(in): 0, 3/4
    • Number of Track Sections: 0, 39
    • Track Pitch (in): 8, 0