6I-9717: ROLLER G
+ / - Hover over image to Zoom
Other Views

    6I-9717: ROLLER G

    Part Number: 6I-9717
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 1 1/4
    • Flange Diameter (mm): 321
    • Flange Type: Single Flange
    • Track Pitch (mm): 317.5
    • Tread Diameter (mm): 287
    We currently do not have any equipment model information for this part.