6J-1536: BOLT
+ / - Hover over image to Zoom
Other Views

    6J-1536: BOLT

    Part Number: 6J-1536
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size(in): 0, 7/8
    • Bolt Type: Hex Head Bolts, 0
    • Finish: Phosphate and Oil Coated, 0
    • Grip Length - 2 (in): 0, 4.25
    • Head Height - 4 (in): 0.67, 0
    • Head Width - 5 (in): 1.31, 0
    • Thread: Coarse Thread UNC, 0
    • Thread Size (in - tpi) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 6 1/2, 0
    • Unit of Measurement: 0, Inch