6J-1551: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    6J-1551: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 6J-1551
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 3.00
    • Head Height - 4 (in): 0.72
    • Head Width - 5 (in): 1.69
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/8 - 7
    • Total Bolt Length - 3 (in): 5 1/4
    com
    836

    wtt
    834B

    wtl
    988B, 988F, 988F II