6J-1972: Seal Assembly
+ / - Hover over image to Zoom
Other Views

    6J-1972: Seal Assembly

    Part Number: 6J-1972
    Brand: Cat
    Retrieving Price.....

    Type 1

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    UNITS:
    • US
    • Metric
    • Bore Diameter (mm): 76.20
    • Groove Diameter - B (+/- 0.0762 mm) (mm): 2.46
    • Groove Width - A (+/- 0.0508 mm) (mm): 0.19
    • Outside Diameter (mm): 76.58
    • Seal Shape: Type 1
    mex
    303.5E2 CR 304C CR 305.5D 305.5E 303.5C 303E CR 304E 303.5D 303C CR 305.5E2 CR 303 303.5E 305E2 CR 304E2 CR 305C CR 304D CR 305E 305D CR

    telehandler
    TH408D, TH408DLRC, TL943D

    wheel tractor scrapers
    627EPP, 631K, 627G, 637KLRC, 657G, 637E

    bhl
    438C, 436C, 420F2 430F2 426C, 428D, 416C, 416D, 434E, 442D, 416E 424D, 430E 432D, 415F2 428C, 432E, 420E 428B, 416F2 444E, 430D, 420F 422E, 438D, 420D, 416B, 442E, 430F 414E, 446B, 428E, 416F 444F2, 446D

    lhd
    R1300G, R1300G II

    fp
    TK370, HA871, TK381, 533, TK371, HA770, HA870, TK380, HA771

    it
    IT38G II IT38G

    wktl
    BH160, BH150

    motor graders
    12K, 120HNA, 12M3, 140M3, 140H, 12HNA, 140M2AWD, 14M3, 12M3AWD, 140K, 160H, 163H, 120M2AWD, 16M, 143H, 135H, 140M, 160M3, 160HNA, 14LAWD, 160M2AWD, 120M2, 120M2OEM

    track type tractors
    D5K2XL, D4GXL, D3K2SLGP, D3K2XL, D4K2XL, D3K2LGP

    articulated trucks
    740EJ, D350EII

    tmh
    TH514C, TH460B, TL943D, TH82, TH3510D, TH314D, TH306D, TH414C, TH407C, TH406C, TH336C, TH210, TL642D, TH337C, TH215, TH360B, TH417D, TH63, TH83, TH62, TH330B, TH350B, TH355B, TH560B, TL943C, TH514D, TH408D, TH417C, TH357D, TH340B, TH220B, TH580B

    wtl
    908H2 908K 908H 908M 906K 906H2 907M 906H 906, 906M 938F, 907H2 938H, 904B, 902, 907H 904H, 938G II 938G, 907K

    adt
    725, 740, D400E II 730, D250E, 740B, D300E II D400E, 735, D250E II 740C D350E, D350E II

    underground mining loaders
    R1300G

    ttt
    D5K2 LGP D4K LGP D3G, D3K LGP D4K2 LGP D3K2 LGP D4G, D5K2 XL D3K2 XL D5G, D5K LGP D4K2 XL D5K XL D3K XL D4K XL

    skidders
    518C, 508

    wheel feller bunchers
    543

    wts
    637G, 627F, 627E, 637E, 657E, 637K, 627G, 631K

    backhoe loaders
    420FST, 428D, 420FIT, 420EIT, 438II, 420D, 420F2ST

    off highway trucks
    771D

    mg
    120G, 120H, 12H, 120K, 140H, 140H NA 140M, 140K, 12M 3 12M, 160M 3 120H NA 160H ES 160M 2 160K, 120H ES 160H, 120M, 135H NA 18M3, 140M 3 12G, 16M, 140M 3 AWD 140G, 12M 2 163H NA 160M, 120M 2 135H, 130G, 140M 2 140H ES 12H ES 16M3, 12H NA 12M 3 AWD 140K 2 14M, 160G, 160M 3 AWD 14L 160H NA 143H, 14M-3 12K, 120K 2

    wheel loaders
    938GII, IT28, IT38F, 907M IT38H, 938G, 938F, IT38G, IT18

    oht
    772G, 770G, 769D, 770, 772G OEM 772, 770G OEM