6J-2419: O-Ring
+ / - Hover over image to Zoom
Other Views

    6J-2419: O-Ring

    Part Number: 6J-2419
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.1
    • Cross Section Diameter (mm): 2.62
    • Dash Size (in): 127
    • Inside Diameter (in): 1.42
    • Inside Diameter (mm): 36
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 36.17
    • Seal/O-Ring Type: Standard
    wheel tractor-scraper
    637G, 650B 637, 637E, 666B, 623E, 627B, 623B, 615C, 637D, 621E, 633C, 627, 621, 657B, 666, 621F, 613C, 627E, 627F, 631E, 615C II 657E, 615, 639D, 631C, 623F, 637B 627G, 641B, 611, 657, 651B, 621B

    underground articulated truck
    AD30, AD40 AD55

    forest products
    345C, 570B, 580B, 560B, 580, 570, 574, 550B, 554

    wheel-type skidder
    518, 528, 120C, 525, FB518 515, 545, 508

    track type tractors
    D9R, D7R, D11R, D8N, D10N, D6R, D3B, D8L, D7G, D10R, D7H, D6T, D8T, D9T, D7F, D6G, D6H, D5E, D6D, D10T, D9L, D9N, D7E, D11T, D7RLGP, D6TLGP, D6ESR2000, D6RIIIXW, D5RXL, D8RLRC, D6RXR, D6RXL, D9RLRC, D6TXL, D6RIIXW, D6NXL, D6RII, D6DSR, D6HIIXL, D5HIIXL, D6TXWVP, D8RII, D6NLGP, D6TLGPVP, D6DLGP, D7RIIXR, D7RIILGP, D7RII, D6RIILGP, D6HIIXR, D6TXW, D6HLGP, D6RLGP, D5NLGP, D7GLGP, D6RIIXL, D6MLGP, D6MXL, D7ELGP, D8NNSUC, D6RIII, D6TLGPOEM, D4HIILGP, D6RXW, D6RIIIXL, D4HIIIXL, D5MXL, D6HIILS, D6HIILGP, D6HII, D8LSA, D3CIILGP, D5MLGP, D5HII, D3CLGP, D5HIILGP, D3BLGP, D4BLGP, D5NXL, D4ESA

    vibratory single drum pad
    CP-323C

    track-type tractor
    163 6S D6D, D5N 6SU 5A D6F SR D6R III D6G2 LGP D4D, D7F, D6T LGP D6H, D6T, 153 D7R II D6H II D6R II D6T XW D6R, D6C, D3B, 8S D5R LGP D4B, 8 D8R 7U 4A D6N, 3 D5H, 4 57H D7H, 10U D7G, D3, D3C, 9U 140, D6M 4S 7S 55, D10, D11R, 10 D4H, 8A D5B, 9S D6T XL 9 D8R II 7SU D7G2 8SU 56 59 5P 141 D6H XL D6G2 XL 6A 4P D5, 8U D4E, D9R, 7 D4E SR D6H XR D6E SR 143 9C 56H D7R, 53 D6E 11U 6 5S D6D SR 3S D8K, 8D 57 D5H XL 7A 10SU D3C II 54 D8N, 7S LGP D8H, 9SU D5R XL D6G SR 11 D5M D6N LGP 10S 5 58 11SU D11T, D7E LGP D4H XL D7E, D8L, 10C 3P 183B D6N OEM 58L 59L D8T, D6N XL D4H III 59N D11N

    track-type loader
    963, 955K, 955L, 951B, 935B, 931, 941, 931C II 977K, 951, 951C, 955 941B, 973, 977 973C, 931B, 983, 977L, 931C, 983B, 935C II

    track-type skidder
    517 D5HTSK II 527 54H D4HTSK II 120C, 4P 125C D4HTSK III

    stabilizers/reclaimers
    RR-250B, SS-250B, RM-350B, RM-250C

    wheel tractor scrapers
    627E, 623F, 621B, 615C, 621S, 621F, 621R, 637D, 627F, 623B, 631D, 623E, 627B, 615, 657E, 639D, 613B, 633D, 621E, 627EPP, 651E, 631EII, 637DPP, 660B, 637E, 627BPP

    motor grader
    140, 14H NA 130G, 12G, 160H NA 120, 140H NA 14E, 16, 120G, 12H ES 14G, 24H, 140G, 12H NA 16H NA 140H ES 12F, 160G, 16G, 160H ES 140H, 163H NA

    wheel-type loader
    966H, 966C, 972M, 920, 950L, 980G II 962 992C, 962G II 970F, 950G II 930T, 972G, 966D, 980G, 936E, 936, 988, 986H, 966G, 988B, 950E, 930R, 966F, 950, 992, 930, 966E, 950B, 950F II 992B, 966M, 962H, 990K, 992K, 993K, 962G, 972M XE 966M XE 960F, 980C, 962M, 966L, 988F II 988G, 950B/950E G936, 950M Z 980H, 980F II 990 II 980F, 966F II 950H, 950 GC 980B, 972L, 950G, 962M Z 994F, 950F

    track loaders
    931B, 935C, 931C, 951B, 973CLGP, 931CIILGP, 931BLGP, 931CLGP, 931CII, 935CII, 973LGP, 963LGP

    engine - truck
    3406B, 3406C, 3306, 3306B, 3408B, 1673C 3406, 3306C, 1693, C-10, 3406E, 3408, 1674

    asphalt paver
    AP-1000F AP-1055F AP-900B

    generator
    SR4

    15 to 18 liter
    3406C, 3406B, 3406C CKD

    road reclaimer
    SS-250, RR-250, SM-350, RM-350

    drill
    MD6250, MD6310

    wheel loaders
    IT62G, IT18, IT18F, IT28, 980F, 988H, 993K, 950M, 950E, 966M, 962L, 990K, 992G, 972H, 980C, 980M, 950G, 936F, 966E, 982M, 972M, 962G, 950F, 950H, 990, 986K, 966F, 966G, 990H, 992K, G936, 962M, 960F, 980L, 966C, 992C, 988G, 970F, 988F, 992D, 950B, 972G, 936E, 950L, 980G, 966MXE, 972MXE, 966FII, 990KLRC, 993KLRC, 980GII, 980FII, 962GII, 962MZ, 992KLRC, 950FII, 950MZ, 950GII, 930TII

    wheel dozers
    834H, 834B, 854K, 834G, 824C, 854G, 844, 814B, 844H, 824G, 844K, 854KLRC, 824GII, 844KLRC

    wheel excavators
    W330BMH, W345BIIMH

    cold planers
    PR-450C, PM-465

    asphalt pavers
    BG-240C, AP1055F

    pipelayer
    587T, 571F, PL83, 572G, 587R, 561C, 583K, 572F, 572R II

    engine - generator set
    3304B, 3408, 3516, 3406C, 3408B, 3406B, 3412, 3306B, 3306, 3412C, 3408C, 3304, 3512, PM3412 3406

    track excavators
    349D2, 349D, 235C, 219D, 235B, 225B, 345B, 345D, MH3295, 374FL, 390FL, 349D2L, 345DLVG, 345DOEM, 349D2OEM, 349FLXE, 352FXE, 352F, 5080, 345DL, 330BLN, 349FL, 375L, 345CMH, 349DL, 345BII, 330, 350L, 345BIIL, 330BL, 350, 330L, 349DLVG, 375, 345BL, 345CLVG, 330B, 390FMHOEM, 345CVGOEM, 345CL, 390FOEM, 245, 215D, 235D, 245D, 219, 330LN, 235, 215BSA, E300, 225D

    off-highway truck
    793C, 768C, 771C, 795F AC 773, 773D, 775G OEM 776, 775D, 773E, 773G, 773B, 69D, 793F XQ 777G, 769C, 773G OEM 775G, 775B, 797F, 772G OEM 769, 771D, 773F, 777, 775F, 769D, 793F AC 775G LRC 772B, 772G, 795F XQ 789D, 793F OEM 769B, 768B, 777E, 775E, 773G LRC 793F CMD 777F, 772

    articulated trucks
    D300D, D250E, D400D, D350E, D300E, D400E, D40D, D350D, D250EII

    underground articulated trucks
    AD30

    underground mining loaders
    R2900, R1700G, R3000H, R2900G, R1600G, R1600H, R1300G, R1700K

    cold planer
    PR-1000, PM-565, PR-750B, PR-1000C PR-450

    ag tractors
    65D, 65B, 75

    engine - machine
    3304, 3306

    petroleum products
    TH48-E70 CX31-P600 CX48-P2300 CX31-C9I

    harvesters
    550

    3300
    3306B, 3306C, 3304B

    3500
    SPF743, D398B, D399

    paving compactor
    CP-653, CS-643, CP-643, CS-653, CB-534, CS-323C

    transmission
    CX48

    engine - industrial
    3412, 3406B, 3408, 3304, 3306, D398 3306B, D346, D348, D349, 3408C, 3406, 3516, 3512, D398B, D333C, D330C, D399, 3406C, D379B, C9.3, 3508, 3304B, D379 D343 HT400 3408B, 3412C

    motor graders
    160H, 16G, 120G, 12G, 12H, 140H, 143H, 140G, 14G, 12HNA, 16H, 140HNA, 160HNA, 163H

    compactors
    836H, 815B, 826G, 836, 825C, 816B, 825G, 826C, 816F, 815F, 836G, 825GII, 826GII

    articulated dump truck
    D30D, D250B, D25D, D25C, D35C, D300E II D300B, D250E II D30C, D350C, D400, D35HP

    challenger
    65, 65B, 65C, 70C, 65D

    pipelayers
    583K, 578, 572R, 583R, PL87, 589, 561N, 583T, 571G, 572RII

    vees 27 to 32 liter
    3408B, 3412C, D379B, 3412D, 3408A

    integrated toolcarrier
    IT18B, IT28B, IT24F, IT62G II IT18, IT28, IT18F

    skidders
    518C, 530B, 528B, 508, D4TSKHII, D5TSKHII, 527CA, 517GR, 517CA, 527GR

    wheeled excavator
    W345B II W330B W345C MH

    wheel dozer
    854K, 844K, 834, 824B, 814F, 854G, 824C, 844, 814, 834G, 834S 824S 824G II 834U

    off highway trucks
    771D, 793D, 797, 793C, 793F, 772G, 797F, 797B, 773F, 769D, 785G, 789D, 773D, 777G, 777F, 793, 789DXQ, 797FXQ, 793FCMD, 772GLRC, 777GOEM, 795FXQ, 773GLRC, 772GOEM, 777FOEM, 775FOEM, 795FAC, 773ELRC, 777GLRC, 773E2LRC, 769B

    excavator
    235D, 345B, 349D2 L 345C, 345B L 321C E300B, 245, 345B II 330B, 330-A 349F L 349D L 345C L 374F L 345D L 330-A L 390F L 330 L 349D2, 350 L 375-A L 215B, 350-A L 345D L VG 375-A 352F OEM 352F, 349E L HVG 330B LN 235, 349E L VG 390F 330B L 345C MH 345B II MH 349E L 350-A EL240 352F XE VG

    earthmoving compactor
    826B, 826C, 816, 815, 826G II 825 825C, 836G, 825B, 815F, 836, 825G II