6J-2680: O-ring
+ / - Hover over image to Zoom
Other Views

    6J-2680: O-ring

    Part Number: 6J-2680
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Coating: None
    • Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
    • Cross Section Diameter (in): 0.14
    • Cross Section Diameter (mm): 3.5
    • Dash Size (in): 232
    • Inside Diameter (in): 2.73
    • Inside Diameter (mm): 69
    • Material: NBR - Nitrile, NBR (90)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 69.44
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40 - 100
    • Temperature (°F): -40 - 212
    wheel tractor-scraper
    627B, 621B, 633D, 631K, 621, 623F, 627E, 623E, 651B, 627K LRC 621E, 613, 633B 621H, 631E, 637E, 627F, 623K, 637G, 613C, 639D, 613G, 621F, 613C II 633, 657E, 621R, 623B, 621K OEM 631G, 637K, 657B, 623G, 627G, 641B, 623K LRC

    underground articulated truck
    AD55, AD55B

    mini hydraulic excavator
    309, 310

    forest products
    322C, 579C, 2484C, 559C, 558 548 554, 579D, 345C, 2384C, 559D, 539, 227

    wheel-type skidder
    535D, 545D, 528, 555D, 525D, FB518

    track type tractors
    D8N, D9N, D6R, D8T, D11R, D10T, D9T, D6T, D7E, D7R, D10T2, D9R, D8L, D11T, D6TXW, D7RXR, D6TXWVP, D6TXL, D8RII, D6TLGPVP, D7RII, D7RLGP, D6TLGP, D7RIILGP, D6RXR, D6RXL, D8NNSUC, D9RLRC, D7ELGP, D6VP D6TXEXLVP, D6, D6TXEXW, D6TLGPOEM, D6TXLVP, D6T2XW, D6T2XL, D8RLRC, D6RLGP, D6T2LGP, D6T3XEXW, D6T3XELGP, D6R2, D11RCD, D11TCD, D6T3XW, D6T3XL

    rotary blasthole drills
    MD6310

    track-type tractor
    7SU D11T, D8N, D6T XL D8T, D7R II 7U 7S 9 D6R, 8U D6T LGPPAT D6T XW D8L, D7R, D6T, D6T LGP D9R, D7H, 8A 8S D8R D11N, 8 7S LGP 57H D9T, 58 9SU 59L D11R, D6T XL PAT D8R II 7 8SU 9U 7A D6T XW PAT D7R LGP D7E, D7R XR 59N 57 D7E LGP 58L D6R LGP D10T2, D6R XL

    track-type loader
    973, 963D, 963C, 963K, 973D

    stabilizers/reclaimers
    RM-300, RM-500

    knuckleboom loaders
    559C, 2484D, 2384C, 2384D

    log loaders forestry
    538LL, 320DFMLLB, 324DFMLL, 320D2FMLL, 320BLL, 548LL, 568LL, 325DFMLL, 320DFMLL, 325DFMLLA

    wheel tractor scrapers
    621H, 637G, 657E, 621F, 627H, 613B, 657G, 621G, 623F, 637E, 637K, 621S, 623G, 627G, 623E, 621B, 651E, 627E, 627K, 613G, 631G, 623H, 631K, 621K, 637KLRC, 627EPP, 631EII, 631KLRC, 621HOEM, 613CII, 627F, 633E, 623KLRC

    motor grader
    140, 14M3, 18M3, 14M-3 16M3, 24H

    wheel-type loader
    950H, 966G II 924H, 994F, 966M XE 972H, 986H, 938G, 930H, 966G, 994, 962L, 988K, 980K, 972M, 924GZ, 966H, 988H, 928F, 972G II 972M XE 924G, 980K HLG 930K, 980H, 988G, 972G, 966M, 938F, 928G, 990 II 962H, 924HZ, 992K, 938G II 938K, 928H, 972L, 966L, 980G II 992C, 994K, 988 XE 993K, 928HZ, 930G, 950L, 966K, 966K XE 988K XE 992B, 994D, 992, 990K

    track loaders
    973, 963K, 963C, 973LGP, 963, 963CLGP

    large mining products
    6015B, 5110BME, 5230

    material handler
    M325D MH M325D L MH

    15 to 18 liter
    C15

    forestry excavators
    320DFMGFB, 330CFMHW, 325DFMGF, 320CFMHW, 538GF, 330CFMST, 320D2FMGF, 320CFMST, 322CFMST, 325CFMHW, 322CFMHW

    wheel loaders
    IT28G, IT38F, 966M, 938K, 950H, 962K, 994K, 938F, 966G, 980H, 992G, 972M, 924G, 972G, 986K, 988K, 950K, 982M, 924K, 926M, 928HZ, 980M, 962H, 993K, 992C, 938M, 966K, 994H, 992D, 938G, 972K, 972H, 962L, 950L, 930K, 988H, 980L, 966H, 992K, 990, 930M, 990H, 924HZ, 988G, 990K, 980K, 990KLRC, 993KLRC, 972GII, 994KLRC, 988KLRC, 966GII, 972MXE, 980GII, 966MXE, 924H, 992KLRC, 938GII, IT38G, 928GZ, 980KOEM, 966KXE, 988KXE

    drill
    MD6250, MD6310

    wheel dozers
    834H, 834K, 854G, 854K, 844, 834G, 824H, 824K, 824G, 844H, 844K, 824GII, 844KLRC, 854KLRC, 834KLRC

    wheel excavators
    W330BMH, W345BIIMH, M325BMH

    pipelayer
    561H, 561M, 572R II

    engine - generator set
    3612, 3616, C280-12, 3512C, 3516C, 3516B, PM3508 3512B, 3508B, C27, 3508, 3512, G3516, XQC1200 3516, PM3512 C32, PM3516, C280-16, PP3516

    expanded mining products
    6015B

    track excavators
    320D2, 225D, 320E, 325B, 229, 320B, 345B, 245, 352F, 320C, 5080, 385C, 324D, 320D, 329E, 330B, 312E, 315B, 336E, 322B, 365B, 329D, 336D2, MH3295, 323D2L, 330CL, 322CL, 320D2L, 320CL, 385COEM, 314DLCR, 345DL, 318D2L, 315CL, 350L, 314ECR, 311FLRR, 323DL, 322CLN, 329DL, 314DCR, 336EL, 320DL, 312DL, 326FL, 345BII, 390FL, 349D2L, 345BIIL, 325DL, 315FLCR, 329DLN, 350, 365CLOEM, 316EL, 336FOEM, 324EL, 336DLN, 315D, 336EOEM, 5090B, 318EL, 330DL, 320FL, 320BS, 375L, 311DLRR, 323FL, 318FL, 316FL, 345BL, 329EL, 374FL, 345CMH, 330BLN, 312D2L, 324DL, 320EL, 345DLVG, 349DLVG, 385CL, 313FL, 320CLN, 375, 330FL, 325BL, 336DL, 336D2L, 345CLVG, 319DLN, 330BL, 320D2GC, 385CFS, 329DLOEM, 325CL, 330D2L, 325DLN, 365BMH, 325C, 323DS, 345CL, 385BL, 352FXE, 329FL, 323FLN, 323FOEM, 340FUHD, 320ELOEM, 322BL, 225B, 320BN, 225DLC, 313D2LGP, 312F, 323FSAOEM 330FLN, 323D3 320BL, 390D, 385B, 325CCR, 320BLN, 312D2, 324ELN, 319DL, 365CL, 312BL, 349DL, 352FXEVG, 349ELVG, 318BLN, 323DSA, 336FLN, 349EL, 349FL, 325BLN, 349E, 349D2, 365BL, 349EVGOEM, 336DOEM, 352FVG, 315DL, 390FMHOEM, 345CVGOEM, 320CS, 349EOEM, 352F2VG, 352FLRE, 349F, 390FOEM, 336FL, 245BII, 245D, 311B, 349FLVG, 313D2, 313D2L, 326FLN

    off-highway truck
    770G, 773G OEM 797F, 793F XQ 69D, 789, 772G OEM 785C, 775F, 773E, 777G, MT4400D AC 795F XQ 776C, 777E, 775D, 793F OEM 773D, 772B, 770G OEM 785D, 775B, 784B, 775G LRC 785B, 775G OEM 777D, 772G, 785, 793F CMD 773F, 793C, 795F AC 793F AC 773B, 777F, 773G, 775G, 775E, 793B, 773G LRC 770

    articulated trucks
    740B, 740, 745C, 735C, 735, 735B, 735OEM, 740CEJ, 740EJ, D400EII, 740DEJ, 745DLRC, 745D, 740GC 740OEM

    underground articulated trucks
    AD60

    mining
    6015B

    oem solutions
    CAT WDS

    underground mining loaders
    R1700K

    cold planer
    PR-750B

    ag tractors
    35, 45, 45B

    backhoe loaders
    427F2, 444F, 432D, 420F2ST, 420D, 432E, 444E, 416EST, 420F2IT, 430EST, 416D, 424D, 434F2, 430F2ST, 428E, 440, 416F2ST, 420FST, 442D, 442E, 444F2, 434E, 444F2LRC, 420EIT, 432F2, 428F2, 450-07 434F2LRC

    petroleum products
    3512B, 3516B, 3516C, TH35-E81 TH35-C15I CX48-P2300 CX35-P800 3512C, 3508C, 3512, TH31-E61 3508B, TH48-E80 CX31-P600 CX31-C15I 3516, TH48-E70

    3500
    3508B, 3512, 3516B, 3516, 3512B, 3516E, 3512C, 3516BHD, 3516CHD, 3512BHD, 3512CHD

    transmission
    CX48

    engine - industrial
    3516B, 3512B, 3612, 3508B, 3512E, 3512C, 3512, SCT673 SPF343 3516, SPT342 3508C, 3516C, 3508, SPS342 C280-16, G3516, SPF343C SPS343 SPT343 CPT372

    compactors
    825K, 825G, 826K, 826H, 826G, 836G, 836H, 825H, 836K, 825GII, 836KLRC, 826GII

    articulated dump truck
    740 GC 735B, 740, 735 OEM 740C 745 740B, 745C, D400E II D350E II

    motor graders
    14M, 16M, 24M, 24, 16M3, 18M3, 24N, 120LAWD

    challenger
    45, 55, 35

    vees 27 to 32 liter
    C27

    pipelayers
    PL72, PL83, PL87, 572R, 572RII

    integrated toolcarrier
    IT28F, IT38G, IT62H, IT38G II IT28G

    wheeled excavator
    M320, M325C MH W345C MH M330D W345B II W330B M325B

    skidders
    525D, 528B, 530B, 555DLRC, 525DLRC, 545DLRC

    wheel dozer
    824G II 854K, 844K, 834K, 844, 824K, 854G

    off highway trucks
    777D, 789B, 789C, 777G, 797B, 777B, 771D, 797F, 777C, 769D, 784C, 785C, 793C, 776D, 773E, 789, 772G, 770G, 789D, 793F, 777F, 773D, 793, 797, 777, 793D, 773F, 785G, 785, 777E, 770GLRC, 797FXQ, 772GLRC, 777GOEM, 795FXQ, 793FCMD, 793FXQ, 772GOEM, 770GOEM, 777FOEM, 775FOEM, 777GLRC, 773ELRC, 785DOEM, 773E2LRC, 773GLRC, 775GLRC, 777DLRC, 777E2 795FAC

    industrial loaders
    415F2IL

    excavator
    235, 320C, 325D L 320B N 320D2 GC 320B L 320D2, 322B LN 312C L 345B L 336D L 345B II 345C, 558 390D, 329E L 336E L 324D L 320-A 345C L 336D2 L 336F LN XE 320D2 L 385C, 349D2, 315D L 385B, 349D2 L 320D LN 325C L 390F L 349F L 320B FM LL 245, 314D CR 325C, 312D, 320D3 365B, 324E L 323D L 325B L 312-A 330D L 336F, 235C, 314D LCR 330C L 385C FS 326D2, 329D2, 322C, 225, 349E L 349D L 336F L 320D L 345C MH 315C, 326D2 L M325D L MH 319D L 325D MH 345D L VG 325C FM 225D, 568 FM 312D2 L 324E LN 322C FM 330D MH 538 323D2 L 313D2 GC 349E L HVG 235B, 312C, 330D, 329D L 336D, 330F, 326F, 330B L 323D LN 245D, 312B, 365B L 325F 330D2 L 340F, 350 L 321B, 374D L 336FMHPU 320D, 320E L 313D2, 315F LCR M325D MH 350-A 312D L 318D2 L 330D2 316F L 349E L VG 316E L 330C FM 5090B, 312D2, 315B L 323E SA 329D2 L 322B L 323D S 320D FM 317B LN 345D L 231D, 345B, 349D, 320D GC 312D2 GC 336F L XE 311-A 325D, 365C 225B, 365B II 320E, 312B L 320D2 FM 349E, 375-A 323F L 330C LN 318B, 352F-VG 330D LN 323F 330F L 5130B, 324D FM 5130, 320C FM 350-A L 340F L UHD 345D, 336D2, 390D L 5110B 352F XE VG 313D, 318B N 313F L 318F L 245B, 320B S 330C, 325D FM 330F OEM 336D LN 329D LN 336E, 336D2 XE 313F 314E LCR 314C 317B L 336D2 GC 385C L 336E HVG 345B II MH 323F OEM 568 FM LL 323F LN 324D LN 319D LN 326F L 318E L 311B, 323D, 314E CR 335F 352F, 319D 329E, 365C L 312E L

    earthmoving compactor
    836K, 826G II 825G II