6J-6703: Pin
+ / - Hover over image to Zoom
Other Views

    6J-6703: Pin

    Part Number: 6J-6703
    Brand: Cat
    Retrieving Price.....

    Ripper Mounting Pin

    Description:
    This ripper mounting pin used with certain ripper groups on D8 and D9 Dozers.

    Attributes:
    • Diameter: 75.7 mm
    • Length: 347.7 mm

    Application:
    • Certain ripper groups on D8 and D9 Dozers

    UNITS:
    • US
    • Metric
    • Diameter (in): 2.98
    • Length (in): 13.69
    track type tractors
    D8RII, D9R, D8T, D9T, D8RLRC, D9RLRC