6J-8814: Shank Protector
+ / - Hover over image to Zoom
Other Views

    6J-8814: Shank Protector

    Part Number: 6J-8814
    Brand: Cat
    Retrieving Price.....

    Standard Shank Protector, 2-pin, 75mm

    Description:
    Shank Protection for D7, D8 an D9 dozers

    Attributes:
    Built tough, Cat® shank protectors shield the lower portion of the shank from wear and impact and work in tandem with Cat tips to provide a smooth transition and sharper leading edge for dependable results

    UNITS:
    • US
    • Metric
    • Distance between retainer holes (in): 3.15
    • Retention (CapSure or Pin-On): Pin-On
    • Ripper Tip Size: R450
    • Shank Width (in): 2.95
    track type tractors
    D8L, D9H