6K-0468: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    6K-0468: External Snap Ring

    Part Number: 6K-0468
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 2.16
    • Snap Ring Type: External
    • Thickness - B (in): 0.207
    track loaders
    951B, 955K, 955L