• Home
  • 6K-0953: Hex Head Bolts, Phosphate and Oil Coated
6K-0953: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    6K-0953: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 6K-0953
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: 0, Hex Head Bolts
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 0, 10.25
    • Head Height - 4 (in): 0.48, 0
    • Head Width - 5 (in): 0, 0.94
    • Thread: Fine Thread UNF, 0
    • Thread Size (in - tpi) (in): 5/8 - 18
    • Total Bolt Length - 3 (in): 12, 0
    • Unit of Measurement: 0, Inch