6K-1330: Bolt
+ / - Hover over image to Zoom
Other Views

    6K-1330: Bolt

    Part Number: 6K-1330
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 28.575
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 101.6
    • Grip Length - 2 (in): 4.00
    • Head Height (mm): 14.2875
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 146.05
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Thread Size (mm): .750
    • Total Bolt Length - 3 (in): 5 3/4
    wheel tractor-scraper
    637D, 657E, 637E, 627E, 627, 627B, 615C, 639D, 637B 623E, 637, 623B, 615C II

    pipelayer
    583R, 594H

    paving compactor
    CS-323 CP-323

    engine - generator set
    3408, 3408B, 3408C, 3306, 3456

    motor grader
    140G, 130G, 12G, 14G

    wheel-type loader
    950B, 930, 950E, 950B/950E 966R, 992, 994K, 966D, 966E, 966C, 930T, 920, 950, 916, 910, 930R, 926E, 936F, 992B, 938F, G910, 926, 988B, G916

    engine - industrial
    3408, 3176C, 3176B, 3196, 3408B

    articulated dump truck
    D550B

    challenger
    95E, 65B, 85C, 75C, 65E, 65, 75D, 65D, 65C, 75E, 85E, 70C, 85D, 75

    asphalt paver
    AP-800, AP-800B 10 FT

    generator
    SR4

    integrated toolcarrier
    IT12, IT18, IT18B

    track-type tractor
    D6R, D3C, D4D, 3S 53 D6R III 141 D6T, D3, D6R II D4E, D9H, 143 140, D6H, D9G, 4A D3B, 3P 3 4S 4

    wheel dozer
    814, 814S 814B

    track-type loader
    931, 931B, 951, 983

    petroleum products
    C9

    earthmoving compactor
    816, 815, 815B, 816B