6L-3025: SHAFT
+ / - Hover over image to Zoom
Other Views

    6L-3025: SHAFT

    Part Number: 6L-3025
    Brand: Cat
    Retrieving Price.....

    Fan Drive Shaft

    Description:

    • Shafts provide support to fan drives

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 81.3
    • Length (mm): 716.3
    • Width (mm): 81.3
    generator
    SR4

    engine - generator set
    3512, 3508, 3516, D398B, D399, 3412, 3412C

    engine - industrial
    3412, 3516, D398 D398B, 3512, G399, D399, 3412E, G3516, D349, 3508, G3412