• Home
  • 6L-3353: Spherical Rod End
6L-3353: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    6L-3353: Spherical Rod End

    Part Number: 6L-3353
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Height - C (in): 0, 0.44
    • Length to Pin Hole - A (in): 0, 1.90
    • Rod Diameter (in): 5/16, 0
    • Rod End Diameter - B (in): 1.02, 0
    • Rod End Type: Spherical, 0
    • Unit of Measurement: 0, Inch