6L-3910: LINE A
+ / - Hover over image to Zoom
Other Views

    6L-3910: LINE A

    Part Number: 6L-3910
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.3
    • Height (mm): 134.62
    • Length (in): 22.8
    • Length (mm): 579.12
    • Width (mm): 337.82
    engine - industrial
    D398 D379B, D398B, D379