6L-3960: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    6L-3960: Cotter Pins

    Part Number: 6L-3960
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Chisel End

    UNITS:
    • US
    • Metric
    • Cotter End Type: Chisel End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 15/32
    • Pin Type: Cotter Pins
    vees 27 to 32 liter
    3412C, 3408B, C32, 3412D, 3408A, 3412E

    3300
    3304B, G3304, 3306

    7 to 9 liter
    3126, 3126B, 3114

    marine products
    D330A, D349, D336, D334, D346, D333A

    3116/3208
    3116

    15 to 18 liter
    C18, 3406, 3406E

    petroleum products
    C18

    engine - industrial
    3160, SR 448, SR 447, G343