6L-4007: VALVE A
+ / - Hover over image to Zoom
Other Views

    6L-4007: VALVE A

    Part Number: 6L-4007
    Brand: Cat
    Retrieving Price.....

    Governor Valve

    Description:

    • Valves are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.87
    • Length (in): 4
    track-type tractor
    140, 143

    generator
    SR4

    engine - generator set
    3304B, 3306, 3412C, 3408C, 3408B, 3406, 3406B, 3304, 3412, 3408

    engine - industrial
    3408, 3412, 3406B, D330C, 3306, 3406, D333C, G3306, 3304, G343, G3408, G333C, D343 3408B, D320A, G3412, G3406