6L-7136: FLAPPER
+ / - Hover over image to Zoom
Other Views

    6L-7136: FLAPPER

    Part Number: 6L-7136
    Brand: Cat
    Retrieving Price.....

    Gas Pressure Regulator Upper Flapper Valve

    Description:

    • Upper flapper valves are important components of gas pressure regulators

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Height (mm): 12.7
    • Length (in): 1.7
    • Length (mm): 43.18
    • Width (mm): 43.18
    engine - industrial
    G3412, G379A, G353D, G399, G379 G398 G343, G342C, G3408