6L-8542: BODY A
+ / - Hover over image to Zoom
Other Views

    6L-8542: BODY A

    Part Number: 6L-8542
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump Body

    Description:

    • Bodies are an important component of fuel transfer pumps, which move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 3
    • Height (mm): 76.2
    • Length (in): 9.8
    • Length (mm): 248.92
    • Width (mm): 236.22
    engine - industrial
    D399, D379B, D379 D398B, D398