6L-8790: CAM
+ / - Hover over image to Zoom
Other Views

    6L-8790: CAM

    Part Number: 6L-8790
    Brand: Cat
    Retrieving Price.....

    Water Pump Cam

    Description:

    • Cams are important components of water pumps, which circulate coolant throughout engine blocks and cylinder heads to maintain normal engine operating temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Height (mm): 27.9
    • Length (in): 2.8
    • Length (mm): 71.1
    • Width (mm): 71.1
    generator
    SR4

    engine - generator set
    3306B, 3306, 3304B, 3304

    engine - industrial
    3304, 3306, D330C, D320A, D333C