6N-1716: VALVE A
+ / - Hover over image to Zoom
Other Views

    6N-1716: VALVE A

    Part Number: 6N-1716
    Brand: Cat
    Retrieving Price.....

    Governor Valve

    Description:

    • Valves are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Length (in): 4.5
    wheel tractor-scraper
    627B, 615, 613C, 637D, 613B, 613, 639D

    pipelayer
    572G

    paving compactor
    CP-553, CS-653, CS-553, CS-643, PS-500, CB-614, CP-653, CS-551, CP-643

    engine - generator set
    3304, 3208, 3306, 3304B

    motor grader
    140G, 14G, 120G, 12G, 130G

    forest products
    227 FB221

    wheel-type loader
    966D, 966E, 950E, 950B, 936E, 950B/950E 936

    engine - industrial
    3208, 3306, 3304, 3306B

    wheel-type skidder
    518, 528, 120C

    articulated dump truck
    D35C, D30C, D250B, D350C, D300B, D25C

    engine - truck
    3208, 3306B, 3306

    cold planer
    PR-1000, PR-1000C

    track-type tractor
    D7G

    engine - machine
    3306

    wheel dozer
    814B

    track-type loader
    963, 973

    track-type skidder
    120C, 125C

    excavator
    235, 225, 225B, 215B

    earthmoving compactor
    815B, 816B