6N-1965: Line A
+ / - Hover over image to Zoom
Other Views

    6N-1965: Line A

    Part Number: 6N-1965
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 1.5
    • Length (in): 22
    track-type tractor
    D5, D6C, D6D, D7G, D7F, D5B, 6 6S 5 6A

    wheel tractor-scraper
    637D, 627B, 627, 637, 637B

    pipelayer
    561C, 572G, 572F, 561D, 571G, 571F

    motor grader
    140G, 12G, 14E, 14G, 140, 120, 12F, 120B

    wheel-type loader
    966C, 980B

    wheel dozer
    814

    track-type loader
    977 977K

    wheel-type skidder
    528

    engine - industrial
    D333C, 3306

    excavator
    235

    earthmoving compactor
    816, 815